I2C/SPI to Dual UART Bridge Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI7C9X1172 is a I2C-bus/SPI to a dual-channel high performance UART bridge controller. It offers data rates up to 33 Mbps and guarantees low operating and sleeping current. The PI7C9X1172 also has up to 8 additional programmable general purpose I/O [GPIO] pins. The device comes in very small package, which makes it ideally suitable for cost efficient, handheld, battery operated applications. These UART bridges provide protocol conversion from I2C -bus or SPI to RS-232/RS-485/RS422 and are fully bidirectional.
The PI7C9X1172 supports SPI clock speeds up to 33Mbps and IrDA SIR up to 1.152Mbit/s.
The PI7C9X1172’s internal register set is backward-compatible with the widely used and widely popular 16C450 UART. The PI7C9X1172 also provides additional advanced features such as auto hardware and software flow control, automatic RS-485 support, support for fractional baud rates and software reset. This allows the software to reset the UART at any moment, independent of the hardware reset signal.
Flow Control
Interface Control
Others
SPI Interface
Ports | 2 UART |
---|---|
Pins | 28,32 |
Data Rate (kbps) | 16Mbps |
Bytes | 64 |
Tx/Rx FIFO Ctrs | Yes |
Tx/Rx FIFO INT Trig | Yes |
Auto RTS/CTS | Yes |
Interface | I2C/SPI |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2520 | 2021-05-27 | 2021-08-27 | Qualified Additional Bump Site and Assembly/Test (A/T) Sites |
PCN-2364 | 2018-10-04 | 2019-04-04 | Device End of Life (EOL) |
PCN-2328 | 2018-04-12 | 2018-10-12 | Device End of Life for tray packaging only |