2-Bit Bi-Directional Level Shifter with Automatic Sensing & Ultra Tiny Package
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The LXS0102 is a 2-bit configurable dual supply bidirectional auto sensing translator that does not require a directional control pin. The A and B ports are designed to track two different power supply rails, VCCA and VCCB respectively. This allows bidirectional translation between lower and higher logic signal levels.
When the OE pin is low, all I/Os are configured to be high-impedance state.
Power-off protection is implemented to prevent current passing through the device when it is powered-down.
7KV HBM - GBA only
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Translation From (V) | 1.65 to 3.6 |
Translation To (V) | 2.3 to 5.5 |
Max Signal Rate | 24MHz |
Bits Needed | 2 |
Auto Direction Sensing? | No |
Shift | Bi-Directional |
Ambient or Junction Temperature (°C) | -40 to 85 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents