Diodes Incorporated — Analog and discrete power solutions

物聯網的快速發展推動了激增的電子智慧鎖需求。隨著連網世界的安全疑慮日益增加,智慧鎖對於管理資訊獲取和實體空間進出也至關重要。智慧鎖透過 NFC 或非接觸式技術提供便利的進出,並透過 BLE 或 UWB介面與智慧型手機安全通訊。互動範圍可從LED 狀態指示到LCD 觸控螢幕。

我們提供完備的產品,包括電源管理、霍爾感測器、時脈產品、音訊驅動器以及馬達驅動器,可以加快智慧鎖設計並強化整體功能。

Position Sensing - Hall Effect Sensor

霍爾效應鎖存器與切換器

AH1381 — Ultra-Low Power Digital Unipolar Hall-Effect Switch

AH1382 — Ultra-Low Power Digital Unipolar Hall-Effect Switch

AH1383 — Ultra-Low Power Digital Unipolar Hall-Effect Switch

AH1388 — Dual Output Pole Dependent Unipolar Hall Switch

AH1389 — Dual Output Pole Dependent Unipolar Hall Switch

AH1390 — Dual Output Pole Dependent Unipolar Hall Switch

AH1391 — High Sensitivity Ultra-Low Power Digital Dual Output Unipolar Hall Effect Switch

AH1392 — High Sensitivity Ultra-Low Power Digital Dual Output Unipolar Hall Effect Switch

Power Switch

電源切換器

AP22953 — SWITCH FOR VBUS LINE WITH OVERVOLTAGE, SURGE, AND ESD PROTECTION

DC-DC

Buck Converter

AP62200 — 4.2V TO 18V INPUT, 2A LOW IQ SYNCHRONOUS BUCK CONVERTER, PFM/PWM

AP62300 — 4.2V TO 18V INPUT, 3A LOW IQ SYNCHRONOUS BUCK CONVERTER, PFM/PWM

AP62500 — 4.5V TO 18V INPUT, 5A LOW IQ SYNCHRONOUS BUCK CONVERTER

AP66200 — 3.8V to 60V Input, 2A Low IQ Synchronous Buck Converter

AP66300 — 3.8V to 60V Input, 3A Low IQ Synchronous Buck Converter

LDO

線性與低壓差 (LDO) 穩壓器

AP7351D — 150MA Ultra-Low Quiescent Current LDO with ENABLE

AP7375 — Wide Input Voltage Range, 300mA ULDO Regulator

Reverse Polarity Protection

MOSFET 產品主表

DMP1005UFDF — P-CHANNEL ENHANCEMENT MODE MOSFET

DMP2002UPS — 20V P-CHANNEL ENHANCEMENT MODE MOSFET

DMP26M1UFG — 20V P-CHANNEL ENHANCEMENT MODE MOSFET PowerDI3333-8

Load Switch

電源切換器

AP22652 — Precision Adjustable Current-Limited Power Switches

AP22653 — Precision Adjustable Current-Limited Power Switches

AP2280 — Single Channel Slew Rate Controlled Load Switch

AP2281 — Single Slew Rate Controlled Load Switch

Motor Driver

周邊驅動器

ULN62003A — HIGH VOLTAGE, HIGH CURRENT DARLINGTON TRANSISTOR ARRAYS

Tamper Detection - Hall Effect Sensor

霍爾效應鎖存器與切換器

AH1911 — Micropower Omnipolar Hall Effect Switch

AH1912 — Micropower Omnipolar Hall Effect Switch

AH1913 — Micropower Omnipolar Hall Effect Switch

RGB & White LED Driver

線性 LED 驅動器

AL5887 — I2C/SPI 36-Channel RGB Linear LED Driver

Audio Driver

音訊

PAM8013 — 3W Mono Class D with Smaller Package

PAM8302A — 2.5W Mono Class D

Piezo Driver

音訊

PAM8904E — 18VPP OUTPUT PIEZO SOUNDER DRIVER

PAM8907 — 31VPP Output Piezo Sounder Driver With Boost Converter

I2C IO expander

IO 擴充器

PI4IOE5V6408 — Low-voltage translating 8-bit I2C-bus I/O Expander

Voltage Reference

Voltage Translator

電壓轉換 / 電位轉換器 (ULS)

PI4ULS5V202 — 2-Bit Bi-Directional Level Shifter w/ Ultra Tiny Package

Haptic

音訊

PAM8016 — Haptic Driver for ERM & LRA

PAM8906 — 36VPP Output Piezo Sounder Driver with Self-Excitation Mode

RTC (Real-time Clock)

即時時鐘

PT7C4337 — I2C Interface and low time keeping voltage RTC

PT7C4563B — Real Time Clock (I2C)

XTAL (Quartz Crystal)

Xtals / 石英晶體

FH — Seam Sealed SMD

FW — Seam Sealed SMD

Input Protection

緩衝器、逆變器和收發器

這些裝置可用於提升驅動強度、反向訊號、增加小型延遲或提供停用輸出的能力。Schmitt 觸發輸入可用於處理邊緣速率較慢的訊號或雜訊環境中的訊號。收發器普遍用於雙向資料匯流排。

緩衝器、逆變器和收發器

VBus protection

資料傳輸線保護

D5V0H1B2LP — 5V BIDIRECTIONAL TVS DIODE

D6V3H1U2LP — 1 CHANNEL UNIDIRECTIONAL TVS

運算放大器

我們廣泛的運算放大器為各式各樣的產品應用提供有效的設計解決方案,例如工業控制、類比訊號處理、設備及控制儀器。針對嚴酷的汽車環境,Diodes/我們已開發出一套專屬的產品組合,符合汽車規格,經 AEC 認證,以 TS16949 認證的生產設施製造,且支援 PPAP 文件。

運算放大器

邏輯閘

此為邏輯主表中的子集,著重於閘極功能。提供單閘、雙閘和四閘版本。多功能閘極類型 57、58、97 和 98 可允許將多個閘極功能組合到一個封裝中,並提供 Schmitt 觸發輸入。

邏輯閘