Diodes 公司針對新型 Type-C 連接器標準提供多種產品,適用於超可攜筆記型電腦/一體式個人電腦、平板電腦及智慧型手機。包括高效能交叉訊號切換器、USB3/DP1.2 ReDriver,以及 USB 充電偵測、保護、充電控制器。
USB-Type-C 是全新標準 10Gbps 正反皆可用的插頭/插座,為 USB、電力、音訊/視訊及資料提供多功能單一纜線解決方案。它的小尺寸適合多種應用,包括智慧型手機、平板電腦、一體式個人電腦、儲存周邊裝置及 Ultra HD 顯示器。
Diodes 公司針對全新 Type-C 標準應用提供多種產品,包括高效能交叉訊號切換器、USB3/DP1.2 ReDriver,以及 USB 充電偵測、保護及充電控制器。
功能:
Part Number | Description | Datasheet |
PI3USB30532 | USB3.1 Gen 1 Type C 6:4 Crossbar switch | Request |
PI3EQX1002B | USB3.1 Gen 2 ReDriver 10.0Gbps, 1-Port with Linear Gain, Equalization & Emphasis | Request |
PI3PCIE3242A | PCIe 3.0, 1-Lane (2-Channel), Differential 2-Lane Exchange (2x2 Matrix) Switch. 3.3V | Download |
PI3DBS3224 | 4-Channel 2x4 Crossbar Type C Connector AUX Bandwidth Switch | Download |
PI1EQX512A | 1.0V, 5.0Gbps, 1-port, USB3.0 ReDriver | Request |
PI2EQX502T | 1.2V, 5.0Gbps 1-port USB3.0 ReDriver with Equalization & Emphasis | Request |
PI5USB2546A | USB Port Charger/Controller IC (host side) | Download |
PI5USB30216A | USB plug orientation (CC pins) detector | Request |
PI5USB30213 | USB 3.1 Gen 1 (5Gbps) SuperSpeed Mux/Demux Switch with I²C Control | Request |
PI5USB31213 | USB 3.1 Gen 2 (10Gbps) SuperSpeed Mux/Demux Switch with I²C Control | Request |
PI3DBS12212A | 12Gbps,1-lane (2-Channel), Differential 2:1 Mux/DeMux. 3.3V | Request |
PI3DBS12412A | 12Gbps, 2-Lane (4-Channel), Differential 2:1 Mux/DeMux. 3.3V | Request |
PI3USB3102 | USB3.0 and USB2 .0 Combo Switch | Download |
PI3EQX7741AI | 3.3V, 5.0Gbps 1-port USB3.0 ReDriver with Equalization & Emphasis | Request |
PI3USB103 | Dual SPST USB 2.0 Switch with Back Drive Support and MHL Switching Support | Download |
PI3USB102G | Dual SPDT for USB 2.0 HS Compliance and Flow Through Pinout with 5V protection | Download |
PI3USB103 | Dual SPST USB 2.0 Switch with Back Drive Support and MHL Switching Support | Download |
PI3WVR12412 | 4-Lane DisplayPort 1.2 / HDMI 2.0 Switch | Download |
PI3VDP12412 | 4-Lane DisplayPort 1.2 Switch | Download |
PI3WVR31310A | DP/HDMI 1:3 De-Multiplexer Switches | Download |
DT1140 | 4 Channel Low Capacitance TV Diode Array | Download |
DT1240 | 4 Channel Low Capacitance TV Diode Array | Download |
Read More: