Diodes Incorporated — Analog and discrete power solutions

USB Type-C 顯示器與 HDTV 解決方案

USB 3.2 with Power Delivery over USB Type-C (whitepaper)

針對配備 USB Type C 介面的顯示器,我們提供超低損耗的交叉切換器(Crossbar Switch),支援 USB 3.1 Gen 1 (5Gbps) 與四個 DisplayPort 1.2 (5.4Gbps) 通道。我們也提供 DisplayPort 切換器、USB 3.1 Gen 1 ReDriver信號調節器,以及 USB 2.0 交叉切換器。我們也即將推出可透過 Vbus 充電的電源切換器產品。

type-c-hdtvapp_update-mar7

DisplayPort 1.2 Switch

Other Parts

PI3VDP12412 — 5.4Gbps 4-Lane DP1.2 Switch

PI3WVR12412 — 6Gbps 4-Lane DP1.2 / HDMI 2.0 Switch

PD Controller

USB Type-C 與 USB Power Delivery IC產品

AP43781 — USB PD CONTROLLER SUPPORTING DISPLAYPORT-OVER-TYPE-C ALTERNATE MODE

USB Charging Controller

匯流排切換器

PI5USB2546A — USB Charging Controller with Integrated Power Switch Supporting 2.4A, 1 Port for CDP and SDP Support

USB 3.0 ReDriver

訊號完整性 - ReDriver/ 訊號中繼器 / 調節器

PI1EQX512A — 1.0V, 5.0Gbps, 1-port, USB 3.2 Gen 1 ReDriver

PI2EQX502T — 1.2V, 5.0Gbps 1-port USB 3.2 Gen 1 ReDriver with Equalization & Emphasis

Other Parts

PI3EQX1002B — Inactive Datasheet Archive

USB Type-C Crossbar Switch

USB 切換器

PI3USB30532 — USB 3.2 Gen1/DP1.2 Crossbar Switch for Type-C

USB 2.0 Crossbar Switch

匯流排切換器

PI3DBS3224 — 3.3V High Speed 2:4 Differential Mux/Demux

USB 3.0 Crossbar Switch

Other Parts

PI3PCIE3442 — PCIe 3.0, 2-Lane (4-Channel), Differential 2-Lane Exchange (2x2 Matrix) Switch.