The latest PCI Express 6.0 interface allows for 64Gb/s of data transfer in a single channel. With the higher data rate, comes tighter timing requirements to ensure lower error rates. We have a full line of PCIe 6.0 timing solutions including oscillators, clock generators and clock buffers.
PCIe 6.0 Clock ICs
Part Number | Description | Package | Temperature | Compliance | Samples | MP |
PI6CG332Q |
2-output 3.3V clock gen, PCIe 6.0/5.0 |
24-TQFN | -40 ~ 105C | AEC-Q100 G2 | Now | Now |
PI6CG334Q |
4-output 3.3V clock gen, PCIe 6.0/5.0 |
32-TQFN | -40 ~ 105C | AEC-Q100 G2 | Now | Now |
PI6CG336Q |
6-output 3.3V clock gen, PCIe 6.0/5.0 |
40-TQFN | -40 ~ 105C | AEC-Q100 G2 | Now | Now |
PI6CG338Q | 8-output 3.3V clock gen, PCIe 6.0/5.0 | 48-TQFN | -40 ~ 105C | AEC-Q100 G2 | Now | Now |
PI6CBE33045 | 4-output 3.3V clock buffer, PCIe 6.0/5.0 | TQFN-32 | -40 ~ 85C | Standard | Now | Now |
PI6CBE33065 | 6-output 3.3V clock buffer, PCIe 6.0/5.0 | TQFN-40 | -40 ~ 85C | Standard | Now | Now |
PI6CBE33085 | 8-output 3.3V clock buffer, PCIe 6.0/5.0 | TQFN-48 | -40 ~ 85C | Standard | Now | Now |
PI6CBE33125 | 12-output 3.3V clock buffer, PCIe 6.0/5.0 | TQFN-64 | -40 ~ 85C | Standard | Now | Now |
PI6CG330440A | 19-output 3.3V clock gen, PCIe 6.0/5.0 | 100-TQFN | -40 ~ 85C | Standard | Now | Now |
PI6CB332000 | 20-output 3.3V clock buffer, PCIe 6.0/5.0 | 72-TQFN | -40 ~ 85C | Standard | Now | Now |
PI6CB332001A | 20-output 3.3V clock buffer, PCIe 6.0/5.0 | 80-AQFN | -40 ~ 85C | Standard | Now | Now |
PCIe Clock Oscillators
Part Number | Description | Package | Temperature | Compliance | Samples | MP |
UC |
LP-HCSL, PCIe 6.0/5.0 |
7050~2520 | -40 ~ 125C | Standard | Now | Now |
UCQ |
LP-HCSL, PCIe 6.0/5.0 |
7050~2520 | -40 ~ 125C | AEC-Q104 G1 | Now | Now |
UF |
Standard HCSL, PCIe 6.0/5.0 |
7050~2520 | -40 ~ 125C | Standard | Now | Now |
UFQ | Standard HCSL, PCIe 6.0/5.0 | 7050~2520 | -40 ~ 125C | AEC-Q104 G1 | Now | Now |