Medium Voltage DC-DC LED Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL8871Q is an LED driver, controller IC for driving external MOSFETs to drive high-current LEDs. The buck-boost topology controller enables it to efficiently control the current through series-connected LEDs. The 60V capability enables it to be used in a wide range of applications and drive in excess of 15 LEDs in series.
The AL8871Q is a modified hysteretic controller using a patent-pending control scheme providing high-output current accuracy. High-accuracy dimming is achieved through DC control and high-frequency PWM control.
The AL8871Q uses two pins for fault diagnosis. A flag output highlights a fault, while the multi-level status pin gives further information on the exact fault.
The AL8871Q has been qualified to AEC-Q100 Grade 1 and is automotive compliant supporting PPAPs.
• AEC-Q100 Grade 1 Qualified
• Wide Input Voltage Range: 5V to 60V
• Operating Frequency Up to 1MHz
• Analog Dimming Range: 10% to 100%
• 1000:1 PWM Dimming Resolution at 500 Hz
• High Temperature Control of LED Current Using TCTRL
• Fault Reporting for Abnormal Operations
• Overtemperature Shutdown
• Available in Thermally Enhanced TSSOP-16EP Package
• Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
• Halogen and Antimony Free. “Green” Device (Note 3)
• PPAP Capable (Note 4)
• Automotive Daytime Running Lights
• Automotive Head Lamps
• Automotive Fog Lamps
• Automotive Interior Lamps
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Topologies (Buck) | No |
Topologies (Buck-Boost) | Yes |
Topologies (Boost) | No |
Topologies (Charge Pump) | No |
Minimum Input Voltage (V) | 5 |
Maximum Input Voltage (V) | 60 |
Maximum Output Voltage (V) | Ext MOSFET |
Maximum LED Current (A) | Ext MOSFET |
LED Current Accuracy (%) | 2 |
Switching Frequency Maximum (kHz) | 1000 |
Dimming (PWM) | Yes |
Dimming (Analog) | Yes |
Efficiency (%) | 97 |
Operating Temperature Range (°C) | -40 to 125 |
Sense/Feedback Voltage (mV) | 225 |
AEC-Q100 Grade | 1 |