Diodes Incorporated
SO 16

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-16-Chip-Image.png
U DFN6040 12

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

U-DFN6040-12.png
Back to High Voltage Off-line LED Drivers

AL9902

LINEAR AND PWM DIMMING HIGH VOLTAGE LED DRIVER

Evaluation Boards and User Guides
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL9902 is high voltage PWM LED driver provides an efficient solution for offline high brightness LED lamps from rectified line voltages ranging from 85VAC up to 277VAC. The AL9902 has an internal MOSFET that allows switching frequencies up to 300kHz, with the switching frequency determined by an external single resistor. The AL9902 topology creates a constant current through the LEDs providing constant light output. The output current is programmed by one external resistor. The LED brightness can be varied by both Linear and PWM dimming using the AL9902’s LD and PWM pins respectively. The PWM input operates with duty ratio of 0-100% and frequency of up to several kHz.

Feature(s)

  • >85% Efficiency
  • Universal Rectified 85 VAC to 277VAC Input Range
  • Internal MOSFET Up to 650V, 2A
  • High Switching Frequency Up to 300kHz
  • Internal Voltage Regulator Removes Start-Up Resistor
  • 10V Regulated Output
  • Tighter Current Sense Tolerance Better Than 5%
  • LED Brightness Control with Linear and PWM Dimming
  • Internal Over-Temperature Protection (OTP)
  • U-DFN6040-12 and SO-16 Packages

Application(s)

  • LED Offline Lamps
  • High Voltage DC-DC
  • LED Driver
  • Signage and Decorative LED Lighting
  • Back Lighting of Flat Panel Displays
  • General Purpose Constant Current Source

Product Specifications

Product Parameters

Minimum Input AC Voltage (VAC) 85
Maximum Input AC Voltage (VAC) 277
Maximum DC VDD (VDC) 500
LED Current (mA) Internal MOSFET (650V, up to 2A)
Frequency (kHz) 300
Accuracy (%) 3 %
Efficiency (%) 85 %
Dimming Linear and PWM
SupplyCurrent (mA) 1 mA
Temperature Range (°C) -40 to 125 °C

Related Content

Packages

Technical Documents

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2512 2021-04-16 2021-07-16 Qualified Additional Assembly & Test (A/T) Site