NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
CISS Condition @|VDS| (V) | N/A |
CISS Typ (pF) | N/A |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 0.2 |
|IDS| @TC = +25°C (A) | N/A |
PD @TA = +25°C (W) | 0.35 |
PD @TC = +25°C (W) | N/A |
Polarity | N |
QG Typ @ |VGS| = 10V (nC) | N/A |
QG Typ @ |VGS| = 4.5V (nC) | N/A |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(1.8V)(mΩ) | N/A |
RDS(ON)Max@ VGS(10V)(mΩ) | N/A |
RDS(ON)Max@ VGS(2.5V)(mΩ) | N/A |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 3500 |
|VDS| (V) | 50 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | 1.5 |