Diodes Incorporated — Analog and discrete power solutions

D3V3Q1B2DLP3 (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players.

Feature(s)

  • Excellent Clamping Capability
  • Low Capacitance is 6pF Typ
  • Superior ESD Protection Exceeding +/-14kV (Contact) per IEC61000-4-2 Standard
  • Peak Pulse Surge current Ipp Up to 4A
  • Lead Free Finish/RoHS Compliant

Application(s)

  • Mobile phone
  • Computers
  • Peripheral
  • STB
  • LCD-TV
  • Smartphones
  • Motherboards
  • Notebooks

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf