225W SURFACE MOUNT TRANSIENT VOLTAGE SUPPRESSOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single (Uni-Directional) |
Reverse Standoff Voltage VRWM(V) | 43 V |
Breakdown VoltageVBR Min(V) | 47.8 V |
BreakdownVoltageVBR Max (V) | 52.8 V |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) | 1 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 69.4 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2711 | 2025-01-24 | 2025-04-24 | Additional Wafer Sources and Transfer of Wafer Manufacturing Site for Select Discrete Products |
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |