HALF-BRIDGE GATE DRIVER IN SO-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Inputs | HIN, LIN (Out of Phase) |
---|---|
Internal Deadtime (Typ) | 540 |
Offset Voltage Max (V) | 600 |
Output Current IO- (Typ) (mA) | 600 |
Output Current IO+ (Typ) (mA) | 290 |
tF (Typ) (ns) | 35 |
tOFF (Typ) (ns) | 200 |
tON (Typ) (ns) | 220 |
tR (Typ) (ns) | 100 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2502 | 2021-03-15 | 2021-09-15 | Device End of Life (EOL) |