COMPLEMENTARY PAIR ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This MOSFET has been designed to minimize the on-state resistance
(RDS(ON)) and yet maintain superior switching performance, making it
ideal for high efficiency power management applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | N+P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 12, 12 V |
|VGS| (±V) | 8, 8 ±V |
|IDS| @TA = +25°C (A) | 5.6, 3.8 |
PD @TA = +25°C (W) | 1.4 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 29, 61 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 34, 81 mΩ |
RDS(ON)Max@ VGS(1.8V)(mΩ) | 44, 115 mΩ |
|VGS(TH)| Min (V) | 0.4, 0.4 V |
|VGS(TH)| Max (V) | 1, 1 V |
QG Typ @ |VGS| = 4.5V (nC) | 10.5, 10.7 nC |
QG Typ @ |VGS| = 10V (nC) | 19.6, 17.9 (@8V) nC |
CISS Typ (pF) | 914, 915 pF |
CISS Condition @|VDS| (V) | 6,6 V |