20V P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Polarity | P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 20 V |
|VGS| (±V) | 12 ±V |
|IDS| @TC = +25°C (A) | 42 |
PD @TA = +25°C (W) | 2.3 |
RDS(ON)Max@ VGS(10V)(mΩ) | 2.5 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 3.5 mΩ |
RDS(ON)Max@ VGS(2.5V)(mΩ) | 5 mΩ |
|VGS(TH)| Min (V) | 0.5 V |
|VGS(TH)| Max (V) | 1.4 V |
QG Typ @ |VGS| = 4.5V (nC) | 228 nC |
QG Typ @ |VGS| = 10V (nC) | 476 nC |
CISS Typ (pF) | 12826 pF |
CISS Condition @|VDS| (V) | 10 V |