Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Number of Channels | 2 |
Minimum Supply Voltage (V) | 3 V |
Maximum Supply Voltage (V) | 32 V |
Supply Current @ 5V (per Op Amp) (mA) | 0.5 mA |
Input Offset Voltage typ (mV) | 2 mV |
Input Bias Current typ (nA) | 45 nA |
Minimum Input Common Mode Voltage (V) | V- V |
Maximum Input Common Mode Voltage (V) | V+ -1.5 V |
Output Current Source (mA) | 40 mA |
Output Current Sink (mA) | 20 mA |
Rail-Rail | None |
Operating Ambient Temperature Range (°C) | 0 to 70 °C |