Diodes Incorporated — Analog and discrete power solutions
TQFN 30

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZL30) MSL1 PPF

Back to PI3EQX1002B1

PI3EQX1002B1

1 Ports USB 3.1 Gen 2 10Gbps ReDriver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3EQX1002B1 is a low power, high performance 10.0 Gbps 1-Port USB 3.1 linear ReDriver™ designed specifically for the USB 3.1 protocol.

The device provides programmable equalization, linear swing and flat gain to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference. PI3EQX1002B1 supports two 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform.

The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver. Each channel operates fully independently. The channels’ input signal level determines whether the output is active.

The PI3EQX1002B1 also includes an automatic receiver detect function. The receiver detection loop will be active again if the corresponding channel’s signal detector is idle for longer than 7.3mS. The channel will then move to Unplug Mode if load not detected, or it will return to Low Power Mode (Slumber Mode) due to inactivity.

Feature(s)

  • 5 & 10Gbps serial link with linear equalizer.
  • USB3.1 and USB3.0 Compatible
  • Full Compliancy to USB3.1 Super Speed Standard
  • Two 10Gbps differential signal pairs
  • Pin Adjustable Receiver Equalization
  • Pin Adjustable output linear swing
  • Pin Adjustable Flat Gain
  • 100Ω Differential CML I/O’s
  • Automatic Receiver Detect
  • Auto "Slumber" mode for adaptive power management
  • Single Supply Voltage: 3.3V
  • Packaging: 
    • 30-pin, TQFN 2.5x4.5 mm (ZL30)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4

Data Rate (Gbps)

10

Lanes/Ports

1,1

Output Swing Max (mV)

N/A

Programming Interface(s)

Pinstrap

Technical Documents

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products