Diodes Incorporated — Analog and discrete power solutions
Back to PI6LC48H02Q

PI6LC48H02Q

PCIe 3.0 and Ethernet Clock Generator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Description

The PI6LC48H02Q is a clock generator compliant to PCI Express® 3.0/2.0/1.0 and Ethernet requirements. The device is designed for automotive applications. The PI6LC48H02Q provides two differential (HCSL) or LVDS outputs. Using Pericom's patented Phase Locked Loop (PLL) techniques, the device takes a 25MHz crystal input and produces two pairs of differential outputs (HCSL) at 25MHz, 100MHz, 125MHz, 200MHz clock frequencies.

Features

  • PCIe® 3.0/2.0/1.0 compliant
    - PCIe 3.0 Phase jitter - 0.45ps RMS (High Freq. Typ.)
  • LVDS compatible outputs
  • Supply voltage of 3.3V ±10%
  • 25MHz crystal or clock input frequency
  • HCSL outputs, 0.8V Current mode differential pair
  • Jitter 35ps cycle-to-cycle (typ)
  • RMS phase jitter 12kHz ~ 20MHz @ 100MHz - 0.32ps (typ)
  • RMS phase jitter 12kHz ~ 20MHz @ 125MHz - 0.3ps (typ)
  • Automotive Grade 3 temperature range
  • Packaging: (Pb-free and Green
    - 16-pin TSSOP (L16)

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Automotive

Supply Voltage (V)

3.3

Additive Jitter (ps)

0.45

Skew (PS)

50

Maximum Output Frequency (MHz)

100

Input Type(s)

Crystal, LVCMOS

Output Type(s)

HCSL, LVDS

Number of Outputs

2

Supported Frequencies (MHz)

25, 100, 125, 200

Ambient or Junction Temperature (°C)

-40 to 85

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products