NRND = Not Recommended for New Design
Real Time Clock (I2C)
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Time Display | 12, 24 |
NV Ram | N/A |
Interface | I2C |
Alarm Interrupt | 1 |
Battery Backup | 0 |
Clock Calibration | 0 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |
PCN-2594 | 2022-08-31 | 2023-02-28 | Device End of Life (EOL) |
PCN-2510 | 2021-02-26 | 2021-05-26 | Qualified Additional A/T Sites, Fab Site and Data Sheet Change |