I2C interface RTC with digital clock precision adjustment function
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
PT7C4372A/C are I2C bus interface-compliant real-time clocks that have been adjusted for high precision. In addition to providing a function for generating six types of interrupts, a dual alarm function, an oscillation stop detection function (used to determine presence of valid internal data at power-on), they includes a digital clock precision adjustment function that can be used to set various levels of precision. Since the internal oscillation circuit is driven at a constant voltage, 32-kHz clock output is stable and free of voltage fluctuation effects. Table 1 shows the diverse functions of the two RTC circuits. More details are shown in section Overview of functions.
• External quartz oscillator 32.000kHz and 32.768kHz selectable.
• Supports I2C-Bus's high speed mode (400 kHz)
• Includes time (Hour/Minute/Second) and calendar (Year/Month/Date/Day) counter functions (BCD code)
• Select between 12-hr and 24-hr clock display
• Auto calculation of leap years until 2099
• Built-in high-precision clock precision control logic
• Interrupt generation function (cycle time range: 1 month to 0.5 seconds, includes interrupt flags and interrupt stop function)
• Alarm functions (Alarm_A: Day/Hour/Min)
• 32-kHz clock output (/INTB output)
• Oscillation stop detection function (used to determine presence of internal data)
• Wide Time keeping voltage range: 1.3 V to 6 V
• Wide interface voltage range: 1.8 V to 6 V
• Low current consumption: 0.4 μA/3.0 V (Typ.)
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Time Display | 12, 24 |
Interface | I2C |
Alarm Interrupt | 1 |
Battery Backup | 0 |
Clock Calibration | 1 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2651 | 2023-11-13 | 2023-11-13 | Qualified Additional Fab Source, Assembly Test Sites, Die Revision, BOM, Datasheet, Tape and Reel Packing Quantity. |
PCN-2510 | 2021-02-26 | 2021-05-26 | Qualified Additional A/T Sites, Fab Site and Data Sheet Change |
PCN-2481 | 2020-08-26 | 2021-02-26 | Device End of Life (EOL) |