Ultra-low-power voltage detectors for monitor battery, power-supply and system voltages
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PT7M62xx serials of ultra-low-power voltage detectors monitor battery, power-supply and system voltages. Each circuit includes a precision bandgap reference, a comparator, internally trimmed resistor networks that set specified trip thresholds, and an internal 5% threshold hysteresis circuit. Output is asserted when VCC rises above VTH+ (VTH+ = VTH-×1.05) and remains asserted until VCC falls below the internal VTH-. These devices provide excellent circuit reliability and low cost by eliminating external components and adjustments when monitoring nominal system voltages from +1.8V to +5V in 100mV increments. The series are voltage detectors with a propagation delay of 20μs(VCC rise).
The family is available with three output stage options:
Adjustable Detect Voltage Reference Voltage (V) | N/A |
---|---|
Ambient Temperature Range (°C) | -40 to 85 |
Fixed Detect Voltages (V) | 1.8 to 5 |
Manual RESET | No |
Maximum Input Voltage (V) | 5.5 |
Minimum Operating Voltage (V) | 1.2 |
Number of Channels | 1 |
Power Fail Comparator Threshold (V) | None |
Quiescent Current (µA) | 1 |
RESET Output (Active High) | Yes |
RESET Output (Active Low) | No |
Reset Output Topology | Push-Pull |
Reset Period (ms) | 0.2 |
Typical Time Delay (µs) | 0.05 |
Watchdog | No |
Watchdog Time (s) | None |