1.0A SURFACE MOUNT STANDARD RECOVERY RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DIODES™ S1MSWFM is a rectifier packaged in the SOD123F (Type B). Providing high reverse breakdown voltage and high current capability for standard rectification, this device is ideal for use in general rectification applications such as:
TotalCapacitance CT (pF) | 3 |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive Supports PPAP) | Standard |
Product Type | Standard Rectifier |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 1 A |
Peak ForwardSurge CurrentIFSM(A) | 25 A |
Peak RepetitiveReverse VoltageVRRM (V) | 1000 V |
Forward VoltageDrop VF(V) | 1.1 V |
@ IF (A) | 1 A |
Maximum ReverseCurrent IR (µA) | 10 µA |
@ VR (V) | 1000 V |
Reverse RecoveryTime trr (ns) | 1200 ns |