20A SUPER-FAST RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Product Type | SUPER-FAST RECTIFIER |
Configuration | Dual |
MaximumAverageRectifiedCurrent IO (A) | 20 A |
Maximum Peak Forward Surge Current IFSM (A) | 125 A |
Peak RepetitiveReverse VoltageVRRM (V) | 200 V |
Forward VoltageDrop VF(V) | 1.25 V |
@ IF (A) | 20 A |
Maximum ReverseCurrent IR (µA) | 10 µA |
@ VR (V) | 200 V |
Reverse RecoveryTime trr (ns) | 30 ns |
TotalCapacitance CT (pF) | 95 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2691 | 2024-08-16 | 2024-11-14 | Additional Wafer Sources and Transfer of Wafer Manufacturing Site for Select Discrete Products |