ultra fast rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 2 |
---|---|
@ VR (V) | 100 |
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Forward VoltageDrop VF(V) | 1 |
MaximumAverageRectifiedCurrent IO (A) | 2 |
Maximum Peak Forward Surge Current IFSM (A) | 60 |
Maximum ReverseCurrent IR (µA) | 5 |
Peak RepetitiveReverse VoltageVRRM (V) | 100 |
Product Type | ULTRA-FAST RECOVERY RECTIFIER |
AEC Qualified | No |
Reverse RecoveryTime trr (ns) | 50 |
TotalCapacitance CT (pF) | 50 |