100V INPUT, 8.2V 50mA REGULATOR TRANSISTOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXTR2008K monolithically integrates a transistor, Zener diode and resistor to function as a high voltage linear regulator. The device regulates with an 8.2V nominal output at 15mA. It is designed for use in high voltage applications where standard linear regulators cannot be used. This function is fully integrated into a single TO252 package, minimizing PCB area and reducing number of components when compared with a multi-chip discrete solution.
Supply voltage regulation in::
Iq (typ) (µA) | 300 |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive Supports PPAP) | Standard |
Type | Linear Regulator |
Output options | Fixed |
Iout (A) | 0.05 |
Vin (Max) (V) | 100 |
Vin (Min) (V) | 10 |
Fixed Vout (V) | 8.2 |
Accuracy 25C | 2 |
PSRR (dB) 1kHz | 57 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |