Diodes Incorporated — Analog and discrete power solutions
Back to Standard Logic

74LVC273A

Octal D-Type Flip-Flop with Clear

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The 74LVC273A provides eight positive-edge-triggered D-type flip-flops with a direct clear (CLR) input.

The device is designed for operation with a power supply range of 1.65V to 3.6V. The device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output preventing damaging current backflow when the device is powered down.

Feature(s)

  • Supply Voltage Range from 1.65V to 3.6V 
  • Sinks or Sources 24mA at VCC = 3V 
  • CMOS Low Power Consumption 
  • IOFF Supports Partial Power Down Operation 
  • Inputs or Outputs accept up to 5.5V 
  • Inputs Can Be Driven by 3.3V or 5V Allowing for Mixed Voltage Applications 
  • Schmitt Trigger Action at All Inputs 
  • Typical VOLP (Quiet Output Ground Bounce) less than 0.8V with VCC = 3.3V and TA = +25°C 
  • Typical VOHV (Quiet Output dynamic VOH) greater than 2.0V with VCC = 3.3V and TA = +25°C 
  • ESD Protection Tested per JESD 22
    • Exceeds 200-V Machine Model (A115-A) 
    • Exceeds 2000-V Human Body Model (A114-A) 
    • Exceeds 1000-V Charged Device Model (C101C) 
  • Latch-Up Exceeds 250mA per JESD 78, Class II 
  • All devices are:
    • Totally Lead-Free & Fully RoHS compliant 
    • Halogen and Antimony Free. “Green” Device 

Application(s)

  • General Purpose Logic
  • Bus Driving
  • Power Down Signal Isolation
  • Wide Array of Products Such as:
    • PCs, Notebooks, Netbooks, Ultrabooks
    • Networking Computer Peripherals, Hard Drives, CD/DVD ROM
    • TV, DVD, DVR, Set Top Box

Product Specifications

Product Parameters

Number of Gates 8
Family LVC
VCC Min (V) 1.65 V
VCC Maximum Rating 3.6 V
tpd max @ (1.5V) - ns
tpd max @ 1.8V (ns) 17 ns
tpd max @ 2.5V (ns) 9.5 ns
tpd max @ 3.3V (ns) 7.5 ns
tpd max @ 5.0V (ns) - ns
Input/ Output Current 24
Description Octal D-Type Flip-Flop with Clear
Output Type Push-Pull

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf