Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Data Rate (kbps) | 120 kbps |
---|---|
Drivers per Package | 3 |
Receivers per Package | 5 |
Supply Voltage VDD (V) | 9 V |
Supply Voltage VSS (V) | -9.0 V |
Supply Voltage VCC (V) | 5 V |
Temperature Range (°C) | -40 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2723 | 2025-03-10 | 2025-09-10 | Product End of Life (EOL) |
PCN-2654 | 2024-02-15 | 2024-04-28 | Device End of Life (EOL) |
PCN-2651 | 2023-11-13 | 2023-11-13 | Qualified Additional Fab Source, Assembly Test Sites, Die Revision, BOM, Datasheet, Tape and Reel Packing Quantity. |
PCN-2514 | 2021-03-09 | 2021-06-09 | Additional Wafer Source JKFAB |