NRND = Not Recommended for New Design
P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Automotive |
Configuration | Single |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 14.5 |
PD @TA = +25°C (W) | 2.18 |
Polarity | P |
Compliance (Only Automotive supports PPAP) | Automotive (Q) |
QG Typ @ |VGS| = 10V (nC) | 126.2 |
QG Typ @ |VGS| = 4.5V (nC) | 59.2 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(10V)(mΩ) | 7.5 |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 10 |
|VDS| (V) | 30 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | 2.1 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2485 | 2020-12-04 | 2021-03-04 | Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly & Test Site Using PdCu or Au Bond Wire, And Qualification of Additional Wafer Source for Select Discrete Automotive Products |