PNP, 400V, 0.5A, SOT223
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | High Voltage Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | PNP |
VCEO, VCES (V) | 400 |
IC (A) | 0.5 |
ICM (A) | 1 |
PD (W) | 2 |
hFE (Min) | 50 |
hFE (@ IC) (A) | 0.1 |
hFE(Min 2) | 40 |
hFE (@ IC2) (A) | 0.2 |
VCE(sat) Max (mV) | 250 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.05/5 |
VCE(sat) (Max.2) (mV) | 500 |
VCE(sat) (@ IC/IB2) (A/mA) | 0.1/10 |
fT (MHz) | 50 |
RCE(sat) (mΩ) | - |