Diodes Incorporated — Analog and discrete power solutions
Back to PI3HDX511D

PI3HDX511D

HDMI1.4 3.4Gbps ReDriver, 2.5x4.5 Slim Package

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI3HDX511D is a small size DisplayPort dual mode Level Shifter and HDMI1.4b redriver packaged into 2.5x4.5mm size QFN with 48-bpp Deep Color support. This small QFN package with low power consumption is suitable to solve the ultra mobile devices, extremely tight design space limitations. PI3HDX511D has small stand-by current consumption less than 1mA to extend battery hours.

In addition of small package advantage, it also support smart power states managements. Automatic squelch function can disable outputs signals when no input signal presents with Hot plug detection. Also ESD/EOS 8kV protection meets many set makers requirement.

Features

  • Low power small package size HDMI 1.4b compliant redriver with DisplayPort dual mode level shifter suitable for ultra-mobile application
  • Operation up to 3.4 Gbps per lane (340MHz pixel clock)
  • 4K Ultra HD, 3D Video formats (1080p, 1080i, 720p), 48-bit per pixel Deep Color support
  • Low standby current <1mA with DDC passive switch mode
  • Flexible 6 steps equalization control steps: 2.5, 5, 7.5 dB
  • Pre-emphasis control 3 steps: 0, 1.5, 2.5 dB
  • Automatic output squelch and HPD function for power saving states management at no input signal condition
  • Convert low-swing DC or AC coupled differential input
  • Integrated DDC level shifter
  • 3.3V single power supply
  • Integrated ESD protection on I/O pins, 8kV contact and 8kV HBM
  • 30-pin QFN(ZL30) 2.5 x 4.5mm package

Applications

  • Ultra Mobile devices
  • Notebook computers

Specifications & Technical Documents

Product Parameters

Channels/In

4

Channels/Out

4

Inputs

DP++,HDMI

Ports/In

1

Outputs

HDMI

Ports/Out

1

Speed (Gbps)

3.4

Power Supply

3.3

Type

Redriver

Technical Documents

Application Information

Evaluation Boards and User Guides

Design Tools

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products