Low skew 1 to 4 LVCMOS/LVTTL Fanout Buffer, OE Pin with 125kΩ pull up resistor
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI6C49X0204C is a low skew, single input to four output, clock buffer. Perfect for fanning out multiple clock outputs.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Function | Buffer |
Number of Outputs | 4 |
Output Type(s) | LVCMOS/LVTTL |
Maximum Output Frequency (MHz) | 166 |
Additive Jitter (ps) | 0.05 |
Supply Voltage (V) | 1.5, 1.8, 2.5, 3.3 |
Input Type(s) | LVCMOS/LVTTL |
Skew (ps) | 250 |
Ambient or Junction Temperature (°C) | -40 to 85 °C |