Complementary, 20V, 4.5A, DFN3020-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN + PNP |
VCEO, VCES (V) | 20 |
IC (A) | 4.5, 3.5 |
ICM (A) | 12, 6 |
PD (W) | 1.7 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 0.2, 0.1 |
hFE(Min 2) | 200, 150 |
hFE (@ IC2) (A) | 2 |
VCE(sat) Max (mV) | 150, 220 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/10, 1/20 |
VCE(sat) (Max.2) (mV) | 135, 250 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/50, 1.5/50 |
fT (MHz) | 100, 150 |
RCE(sat) (mΩ) | 47, 64 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2583 | 2023-05-03 | 2023-08-03 | Qualification of Additional Wafer Source on Select Discrete Products |